Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-MZ Metr. long - Cable glands for special applications
Bill of material
HSK-MZ 1.690.1200.30
AG
Thread
M 12 x 1.5
D1
3-6.5 mm
GL
10.0 mm
H
26 mm
SW
14 mm
BN
Order No.
1.690.1200.30
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices